PS0014A Isolated Probe Adapter for 3D Probe Positioner
Stable support for probing precision.
A partir de
Stable support for probing precision.
Highlights
The PS0014A isolated probe adapter is compatible with Keysight's N2787A 3D probe positioner to provide extra stability and support. The adapter is not exclusive to the isolated probe and can pair with any Keysight probe that fits on the platform and within the straps. User assembly required.
Compatible probes:
Amplie as Capacidades
Want help or have questions?