Convenient connectivity solutions for isolated probes.

Highlights

The PS0010A Basic Connectivity Kit for Keysight's optically isolated differential probes includes the following accessories:

  • DP0021-60002 Solder-in Y-lead tip qty. 1
  • DP0021-60001 Socketed Y-lead tip qty. 1
  • PP0013-60001 MMCX to square pin adapter qty. 1
  • PS0010-63201 100 mil square pin to MMCX adapter qty. 1
  • 1400-3652 Micro SMD clip qty. 2
  • Microcircuit hook test clips qty. 2
  • Channel identification rings qty. 16

 

Amplie as Capacidades

Want help or have questions?