O que você está procurando?
PP0001A Hi-Z+ Probe
PP0001A allows you to probe signals up to 1 GHz of bandwidth and 300 Vrms
A partir de
PP0001A Hi-Z+ Probe (1.3m) allows you to probe signals up to 1 GHz of bandwidth (<4 pF input capacitance) and 300 Vrms, 10 MΩ input impedance at low frequencies.
Highlights
The PP0001A is Keysight’s first passive probe with up to 1GHz of analog bandwidth with less than 4 pF of capacitive loading. It provides all the ease of use benefits of a passive probe, with the performance generally seen from an active probe. The AutoProbe I interface provides offset and auto-configuration of probe type and attenuation setting. PP0001A provides:
- 1 GHz of analog bandwidth (<4 pF input capacitance)
- 300 Vrms CAT II input voltage, and up to 1.5 kV peak transient overvoltage
- 10 MΩ input impedance at low frequencies
- AutoProbe I compatibility
- 1.3 meter cable length for ease of use
- Small 5mm tip and compact probe design for easy probing on smaller targets
- Variable attenuation, automatically configured by the oscilloscope
- Rigid tip for secure device-under-test connectivity
- Replaceable probe tip cartridges
- Large accessory set for versatile connectivity
The PP0001A is designed for use on InfiniiVision and Infiniium oscilloscopes with the AutoProbe I interface, with the use of the PP0004A adapter. The PP0001A/2A/3A probes are a new generation of Hi-Z+ probes for which the probe is to be viewed as a combination of the “probe and probe adapter (PP0004A)”. This combination does not have a fixed attenuation ratio but rather has multiple available attenuation ratios per given V/div settings to accommodate a very large dynamic range and flat frequency response.
Amplie as Capacidades
Want help or have questions?