Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N9080EM3E NB-IoT And eMTC FDD Measurement Application, Multi-Touch UI
Perform NB-IoT/eMTC eNB/UE transmitter measurements
A partir de
Perform NB-IoT and eMTC FDD base station (eNB) and user equipment (UE) transmitters one-button RF performance tests as defined by 3GPP standard.
HIGHLIGHTS
- Perform NB-IoT and eMTC FDD transmitter tests per 3GPP standard Release 13
- Support uplink for UE and downlink for eNB RF conformance measurements in a single option
- Support NB-IoT in-band, guard-band and stand-alone modes and modulation analysis for uplink NPUSCH/NPRACH channel, and downlink NPBCH/NPDCCH/NPDSCH channels
- Support eMTC uplink PUCCH/PUSCH/PRACH channels and downlink PDSCH/MPDCCH channels
- Support NB-IoT downlink NRS, NPSS, NSSS, NPRS signals and uplink NPUSCH-DMRS signal
- Support eMTC downlink P-SS and S-SS signals and uplink UL-SCH signal
- Support NB-IoT NPBCH, NPDCCH, NPDSCH, NPUSCH decoding and eMTC MPDCCH, PUCCH and PUSCH decoding
- Performance: NB-IoT residual EVM, downlink as 0.35% (nominal) and uplink as 0.035% (nominal)
- Support multi-touch user interface and SCPI remote interface programming
- KeysightCare software support subscription included
- Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA
Amplie as Capacidades
Want help or have questions?