Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N9073EM0E W-CDMA/HSPA+ Measurement Application, Multi-Touch UI
W-CDMA/HSPA+ downlink/uplink RF conformance measurement application
A partir de
Perform W-CDMA/HSPA+ base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standards.
HIGHLIGHTS
- Complies with W-CDMA, HSPA, HSPA+ per 3GPP TS 25 standards
- Downlink measurements: EVM, frequency error, CPICH power accuracy, 64QAM RCDE, SEM, ACLR and more
- Uplink measurements: EVM, frequency error, PkCDE, RCDE, PRACH power, slot power, SEM, ACLR and more
- Support automatic detection of scrambling code, all active channels and signals plus predefined test models (TM1 to TM6)
- Support multiple result views: constellation diagram, code domain, numeric display, spectrum, time domain
- Performance: Composite EVM floor up to 0.5 %; ACLR up to -83 (-88 dBc nominal) with noise correction; Absolute power accuracy up to 0.19 dB
- Support multi-touch user interface and SCPI remote interface programming
- KeysightCare software support subscription included
- Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA
Amplie as Capacidades
Want help or have questions?