• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • Signal, Spectrum, and Wireless Analyzers
    • N9070A Wideband Signal Analysis Solution [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    N9070A Wideband Signal Analysis Solution

    Status do Produto:
    Obsoleto
    Obsoleto
    Technical Support
    Suporte técnico
    pdf Baixe as especificações técnicas
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
    Functionality

    • PXA corrections for >1 GHz of bandwidth
    • Frequency coverage to 50 GHz
    • Easy-to-use solution with automatic correction data sent from PXA
    • Performance has been measured and characterized; includes frequency response and phase linearity performance

    Performance

    • Effective 12-bit resolution for less than 500 MHz of bandwidth, 10-bit resolution for bandwidths >500 MHz
    • Spur-free dynamic range (SFDR) of 65 dBc
    • Flatness <2 dB (BW <800 MHz)
    • Analysis bandwidth of 1.16 GHz

    Solution includes

    • N9030A PXA signal analyzer - Data Sheet
    • DSO9204H Infiniium high-definition oscilloscope - Data Sheet
    • 89600 VSA software - Technical Overview
    • Order this item as N9070A-001

    Many digital communications and radar applications today require demodulation and analysis of wideband signals in the microwave region. While this task can be accomplished using a modern wideband oscilloscope to directly digitize microwave signals for analysis, the PXA signal analyzer also can be used as a cost-effective downconverter when used with lower sampling rate digitizers or digital oscilloscopes.

    The N9070A wideband signal analysis solution takes advantage of the PXA’s wide IF output, a high dynamic range oscilloscope, and the powerful 89600 VSA software to deliver a wideband high-dynamic range signal analysis solution at an affordable price. In the past, when using a signal analyzer as a downconverter, a source would be required to do a calibration at the specific center frequency the test was being performed at. This was expensive and making a measurement could take a considerable amount of time. The PXA now offers exportable correction data and when combined with the characterized IF data, allows for an accurate measurement throughout the frequency range of the analyzer. This simplifies the wideband measurement, similar to running the VSA inside a standalone PXA. The corrections span over 1 GHz and allow the VSA to run inside the oscilloscope. The VSA can be used to characterize and troubleshoot over 75 signal formats, both custom and standard based, or analyze pulsed signals for phase linearity or modulation on pulse.