This is the PathWave signal generation subscription bundle for wireless connectivity signal generation waveform playback including Bluetooth, WLAN 802.11, and IoT.

Highlights

  • WLAN 802.11 (802.11a/b/g/j/p/n/af/ah, 11ac/ax, and 11be) signal generation, waveform playback
  • Bluetooth (BR/EDR/LE 4.0/4.2/5/5.1) signal generation, waveform playback
  • IoT (802.15.4 SUN FSK/SUN OFDM, 802.15.4 O-QPSK/BPSK, LoRa CSS, 802.15.4/4z HRP UWB) signal generation, waveform playback
  • Create radar signals according to the radar profiles defined by FCC (FCC-06-96 and FCC-13-22), ETSI (EN 301 893 V1.7.1 and EN 302 502 V2.1.1), Japan MIC, China, and Korea Standards for DFS test, waveform playback

Amplie as Capacidades

Want help or have questions?