Perform waveform related processing.

Highlights

AWU Essential Features (Free to Use)

  • Common utility to import, export, and download waveforms
  • Download waveforms to various platforms: MXG/EXG/CXG, VXG, VXT, and AWG
  • Run as a desktop application on PC or as an embedded application on M9484C VXG
  • Support multiple waveform types: Keysight signal studio (*.wfm), Keysight binary (*.bin/wiq), MATLAB Variable (*.mat), user-defined waveforms (txt/csv/dat), Unencrypted WV file (*.wv), Little endian Real32 binary (*.binf)
  • Handy way to experiment for 6G using existing radio formats with Time Scale Factor, adjustable sample rate and resampling ratio
  • Complementary GUI display with waveform, spectrum, CCDF, and power graphs
  • Support SCPI programming

AWU Premium Features (Required N7618APPC License)

  • Desktop version: Provide Calibration Wizard to generate and apply correction filters using Channel Equalization, IQ Calibration, Multitone Calibration, and Homodyne Calibration; also support S2P Correction
  • Embedded version: Support applying existing correction filters using Channel Equalization, Multitone Calibration, and S2P Correction
  • Flexible combination of different radio format waveforms
    • Support multi-carrier summing in frequency domain
    • Support multiple waveform segments combining in time domain
  • Adjust Peak-To-Average-Ratio (PAPR) with Crest Factor Reduction (CFR)
  • Provide filter mask plot for CFR spectrum graph, waveform marker viewer/editor function, and uer defined marker function
  • Provide channel flatness impairment

Amplie as Capacidades

Want help or have questions?