Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N7615EMBC PathWave Signal Generation for Mobile WiMAX™, Waveform Playback
Create standard-based signals for IEEE 802.16e
A partir de
Create signals that conform to 802.16 Mobile WiMAX™ & WiBro communication standards with Keysight signal generators.
HIGHLIGHTS
- Create single- and multi-carrier 802.16 Mobile WiMAX™ and WiBro signals
- Configure uplink and downlink channel parameters to support testing of STC and MIMO features, and features first introduced in IEEE 802.16 Rev2 (now the 802.16-2009 standard), such as CDD and FDD/H-FDD frames
- Create partially coded signals for component test
- Create fully coded signals with flexible zone and burst configuration and embedded fading effects for receiver test
- KeysightCare software support subscription included
Amplie as Capacidades
Want help or have questions?