Achieve high performance with this cable that connects the measurement signal from an external receiver to an axis board

HIGHLIGHTS

The N1250A is a high performance 5 m receiver cable. The cable is used to connect the measurement signal from a Keysight external receiver (10780C, 10780F, E1708A or E1709A) to a Keysight laser axis board (10897D, 10898D, N1231A or N1231B).

N1250A/B/E/F high performance receiver cable is the preferred cable when using E1708A or E1709A external receiver.

Keysight laser positioning systems, utilizing high-quality components, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.

Amplie as Capacidades

Want help or have questions?