Optical Clock Data Recovery System for single-mode and multi-mode transceiver characterization

HIGHLIGHTS

  • Dual single-mode / multimode solution to 14 Gb/s for wide application range
  • Single-mode up to 32 Gb/s signals providing important headroom for forward error correction and proprietary rates
  • Tunable loop bandwidth up to 20 MHz and selectable peaking for to meet industry standards
  • Clock and auxiliary clock output with residual random jitter as low as 100 fs rms for precision waveform analysis with the 86100 Digital Communications Analyzer
  • Easy to use graphical user interface via USB connection to a PC

Characterize Next-generation Transmitters

The Keysight N1070A combines the N4877A with the N1075A Optical Pick-Off/Converter to achieve optical clock recovery up to 32 Gb/s. The wide data rate range allows testing of emerging standards like 100GbE and 32GFC while covering existing standards.

Single-Mode (SM), MultiMode (MM) or both

The N1075A optical pick-off/converter which is part of the N1070A Optical Clock Data Recovery Solution is available in two versions. A dual single-mode/multimode version up to 14 Gb/s for a wide range of applications. A single-mode version up to 32 Gb/s offers enough headroom for forward error correction schemes of next generation network standards.

Measure the real Performance of clock less Devices

In combination with a Digital Communication Analyzer equipped with optical sampling heads like the 86116C and 86105C/D the very low intrinsic jitter paired with tunable loop bandwidth and selectable peaking enable accurate measurements of transceivers.

Easily Control all Settings

N1070A - Easily Control all Settings through its rear-panel USB connection

The settings of the solutions clock data recovery can be controlled through its rear-panel USB connection and a standalone user interface that runs on a Windows® PC. The SW can be installed on instruments running Windows XP or Windows 7.

Extend the Capabilities

Want help or have questions?