M9376A PXIe Vector Network Analyzer Receiver
Use the one port PXIe vector network analyzer receiver with Keysight's M9485A PXIe multiport vector network analyzer
A partir de
HIGHLIGHTS
- range from 1 MHz to 9 GHz
- trace noise reflection at 0.003 dB rms, 0.02 degrees rms
- stability at ± 0.005 dB / °C at 1 M to 3 GHz
Use Keysight's M9376A PXIe vector network analyzer receiver (one port) with the Keysight M9485A PXIe multiport vector network analyzer.
Interested in a M9376A?
Featured Resources for M9376A PXIe Vector Network Analyzer Receiver
Want help or have questions?