• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • Digital Protocol Analyzers
    • J8120A Vehicle Protocol Tester Series 500 (VPT501) [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    J8120A Vehicle Protocol Tester Series 500 (VPT501)
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
    Fast and Easy Identification and Isolation of Network Communication Problems

    • Automatically Identify Network Timing Errors (System, Node, and Gateway)
    • Signal Chain Verification
    • Powerful Comprehensive Analysis Features
    • Easy Device Validation with Codeless Emulation of Nodes and Network

    Hardware Flexibility

    • 2 CAN, 2 LIN Interfaces, 8 Configurable Digital I/O with integrated transceivers
    • Stand-Alone Data Recorder (2GB Memory)
    • 1 us time stamp synchronized across all interfaces
    • Control via LAN supports lab and remote environments

    Faster Time to Test

    • Import existing Network Databases, such as CAN Database Files (.dbc), LIN Descriptor Files (.ldf); Measurement Configuration Files (.mcf)
    • Fully programmable Hardware Configuration
    • Automatic Configuration of Timing Checker
    • Single Click Node, Network and System Emulation

    For vehicle topologies consisting of CAN and LIN networks, the Vehicle Protocol Tester VPT501 is an innovative debugging and analysis tool for complex communication relations.

    The VPT501 has a robust housing that is designed for the usage in vehicles, with CAN (2x) and LIN (2x) and the digital input/output interfaces. The following key features are packed into the box:

    • Various and extensive data analysis of network communication
    • Innovative and automated timing analysis capabilities
    • Simple configurable rest-bus emulation without programming expenditure
    • An integrated data logger for stand-alone mode

    These features make the VPT501 the universal "Complete Test in a Single Tool" solution.

    The powerful timing analysis capabilities make it possible to identify and analyze communication problems in the network faster, simpler and more effectively.

    During the recording of the communication, the hardware determines different timing characteristics for all frames in connected CAN and LIN networks automated and in real time. The VPT501 signal checker supervises timing constraints like e.g. follow-up-time or gateway latencies, which can be configured by the user and indicates each violation online. This enables powerful identification of the source of error and fast analysis of the time performance in case of an error.

    For the validation of correct system performance, the investigation of complex time relations of signals in the network is necessary. The signal chain analysis allows a simple, automated timing analysis of data flow beyond interfaces and networks. Thereby for example gateway latencies, response time, physical -to-protocol conversion, protocol-to-physical conversion or synchronized event timing can be determined in a very simple way.

    This makes complete timing analysis in a single tool possible, which as yet was only possible when several devices were combined.

    Our customers confirm that through the use of the VPT501, time consuming and manual measurements with several devices are no longer an issue. Also, validating the robustness of the communication is simplified and accelerated clearly.

    Related Links:

    Strategic Partnership with Mentor Graphics