Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
E2669B InfiniiMax Differential/Single-ended Connectivity Kit
Includes a differential browser, four solder-in differential probe heads, and two socketed differential probe heads
A partir de
HIGHLIGHTS
- Differential browser probe head and ergonomic handle
- 2 Differential socketed probe heads·
- 4 Differential solder-in probe heads
The E2669B connectivity kit is designed to be used with the InfiniiMax 1130 Series probe amplifiers for differential/single-ended measurements. Includes a differential browser, four solder-in differential probe heads and two socketed differential probe heads.
The E2669B is the RoHS compliant version of the E2669A. The E2669B is 100% form, fit, function and price equivalent to the E2669A.
Interested in a E2669B?
Featured Resources for E2669B InfiniiMax Differential/Single-ended Connectivity Kit
Want help or have questions?