The DS1322A Glitch Amplifier Needle​ can insert high-speed glitches directly on embedded targets without having to cut the power supply.

Highlights

The Glitch Amplifier Needle allows you to glitch directly on the soldering pins of a chip, without having to cut the power line. The optional 3D positioner can be used to mount the needle and position it above the target.

The DS1322A is driven by the Glitch Amplifier and can insert high-speed glitches on embedded targets without having to use the Glitch Amplifier as a power supply for the target. By connecting the Glitch Amplifier “out” SMB to the Glitch Amplifier Needle, you can inject faults by placing the needle on the target VCC pin and connecting the ground clip to the target ground. The Glitch Amplifier Needle has a spring-loaded tip for easy positioning.

Amplie as Capacidades

Want help or have questions?