O que você está procurando?
DS1002A Pattern Based Trigger Generator
Advanced pattern-based triggering device
A partir de
The DS1002A Pattern Based Trigger Generator lets you generate time independent pulses for side channel analysis or fault injection testing.
Highlights
Generating a trigger pulse at the right point in time is essential in fault injection (FI) and side channel analysis (SCA) testing, but clock jitter and random program interrupts make this difficult, resulting in inaccurate timing.
The DS1002A Pattern Based Trigger Generator solves this problem by generating a trigger pulse after detecting a pattern in the EM signal of a chip. A special narrow band-pass filter enables pattern detection even in noisy signals.
Amplie as Capacidades
Want help or have questions?