O que você está procurando?
D9010AGGC Compliance Test Software Measurement Server License
The D9010AGGC compliance test software license provides the capability to offload the measurements from the compliance test software running on an oscilloscope to one or multiple virtual machines or measurement servers. This allows you to perform continuous data acquisition and computation of tests result in parallel, reducing the overall test time.
A partir de
- Supports Keysight high speed digital compliance test software – PCIe 5, DisplayPort, USB4, LPDDR5, etc.
- Enables test time reduction with scalable computation/processing and acquisition capabilities .
- Enables effective and optimized utilization of available resources, i.e., virtual machines, oscilloscopes.
- Enables test sequencing and execution control through a single machine.
- Supports result collection and report generation on a dedicated machine.
Shorten your compliance application test time
Separate the physical measurement from data processing in the cloud and realize the potential speed improvement with the new measurement disaggregation architecture.
Free Trials
Get a 30-day trial license for D9010AGGC.
The D9010AGGC Compliance Test Software Measurement Server comes pre-installed with the Keysight Infiniium Offline and compliance application software, so there are no files to download and install.
Interested in the D9010ASGGC?
Extend the Capabilities of Your D9010AGGC
Featured Resources
Want help or have questions?