The PathWave BenchVue AC source control software controls and analyses your AC source measurements to understand the impact of events related to power draw.

Highlights

  • Provides harmonic and data logging features with AC source control software
  • Configure various settings and monitor important measurements
  • Simplified measurement method on the output voltage and output current up to the 50th order
  • Up to 13th different measurements to be captured at the same time
  • Datalog files can be exported to CSV format
  • Instrument states can be stored and reloaded when needed

Amplie as Capacidades

Want help or have questions?