The Keysight AP5001A G2 analog signal generator covers RF frequency ranges from 9 kHz to 6.1 GHz with excellent signal purity and fast switching speed.

Highlights

Characterize and stress-test RF devices

Whether you’re testing in the lab or on the go, use a quality signal source with the Keysight AP5001A analog signal generator. This product comes in a compact, lightweight size to save space without sacrificing quality, features, or performance.

  • Cover various radio frequency (RF) applications with accurately leveled output power from -120 dBm to +17 dBm.
  • Ensure measurement accuracy with OCXO stabilized signal (phase noise -130 dBc/Hz at 1 GHz, 20 kHz offset) with mHz resolution.
  • Accelerate tests and boost throughput with fast switching speed (down to 20 µs).
  • Utilize extensive modulation capabilities including AM, FM, PM, pulse modulation, pulse train, and frequency chirps.
  • Operate smoothly with optimized user interface, including LCD touch screen and remote desktop software.
  • Be future ready with upgradable licensing options.

Amplie as Capacidades

Want help or have questions?