Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
Automotive Adapter AE6963A RMC to 2.92 RPC Adapter
RMC to 2.92 RPC (SMA) adapter
A partir de
HIGHLIGHTS
Small, rugged, high-speed connection between RMC (Rosenberger version of MATE-AX) to RPC 2.92 (SMA)
- Adapter between new connection type of RMC to traditional RPC
- Measurement accuracy and versatility for automotive MDI adaption
- Bandwidth DC – 20 GHz
- AE6963A-RMK (RMC jack to 2.92 jack)
- AE6963A-RMS (RMC plug to 2.92 jack)
The Keysight AE6963A RMC to 2.92 RPC (SMA) adapter offers a way of connecting to your automotive MDI interface. RMC is the Rosenberger version of the MATE-AX type connector which is a miniaturized FAKRA coaxial connector. This type of connector is designed for advanced automotive data transmission. RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6963A fixtures are recommended for multi-gigabit Automotive Ethernet and for all gears/speed grades of MIPI A-PHY, ASA. These connectors are from Rosenberger.
Related Products
Want help or have questions?