Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
Automotive Adapter AE6952A MATEnet Cable
MATEnet cable
A partir de
HIGHLIGHTS
Simple connection, 1m cable MATEnet to MATEnet
- Use stand alone, with automotive adapter AE6943A adapter or APM1000E media converter
- Measurement accuracy and versatility for automotive MDI adaption
- Bandwidth DC – 1GHz
The Keysight AE6952A MATEnet to MATEnet cable can connect to your automotive MDI interface and a few of Keysight Automotive interfaces. MATEnet connectors are a data connector type for Automotive Ethernet. It can transmit up to 1 Gbps according to IEEE 100BASE-T1 and 1000BASE-T1 standards. It is designed for the frequency range from DC to 1 GHz.
We recommend this cable for use with AE6943A or APM1000E covering the standards of Automotive Ethernet 802.3bp and 802.3bw.
Related Products
Want help or have questions?