HIGHLIGHTS

  • DC to 50 GHz
  • Single-pole, five-throw
  • 2.4 mm (f), 2.4 mm (f) standard (Option 101)
  • 2.4 mm (f), 2.4 mm (m) (Option 100)
  • 5, 15, or 24 volt solenoids supply voltage (Option 011, 015, 024 respectively)
  • Commercial calibration certificate with test data also available (Option UK6)
  • Excellent repeatability: less than 0.03 dB typical
  • Low insertion loss: less than 3.0 dB at 50 GHz

Keysight now offers a family of higher frequency switches for your communcations and aerospace applications. Combining low SWR with long life and excellent repeatability, these switches safeguard your test platform from failures, recalibration, downtime, and lost production.

The Keysight 8768M is a single-pole, five-throw electromechanical switch.

8768M Multiport Coaxial Switch

Interested in a 8768M?

Featured Resources for 8768M Multiport Coaxial Switch, DC to 50 GHz, SP5T

Veja todos os recursos

Want help or have questions?