Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
8762A Coaxial Switch, DC to 4 GHz, SPDT
Offers excellent performance with broadband operation, high isolation, low SWR, long life, and exceptional repeatability
A partir de
HIGHLIGHTS
Type
Superior RF Performance
- Isolation: > 100 dB to 4 GHz
- Insertion loss: < 0.2 dB to 2 GHz, < 0.25 dB to 4 GHz
Features
The Keysight 8762A offers excellent electrical and mechanical performance with broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at: N1810TL Coaxial Switch
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT
Interested in a 8762A?
Featured Resources for 8762A Coaxial Switch, DC to 4 GHz, SPDT
Want help or have questions?