85562A 4-in-1 OSLT Mechanical Calibration Kit, DC to 40 GHz, 2.92 mm (m)
Combines an open, short, load, and through standard in a compact unit that is easy to handle and lightweight
A partir de
Combines an open, short, load, and through standard in a compact unit that is easy to handle and lightweight
HIGHLIGHTS
- 2.92 mm (m)
- Open, short, load, and through standards
- DC to 40 GHz
- Load return loss 24 to 39 dB, depending on frequency
The 85562A 4-in-1 mechanical calibration standard combines an open, short, load, and through standard in a compact unit. The product is small, easy to handle, and light weight. All standards in the 85562A are male 2.92 mm.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
Amplie as Capacidades
Want help or have questions?