Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
85140A Coaxial Short
Establish measurement planes for known reflection phase and magnitude in 50 Ω coaxial systems
A partir de
Establish measurement planes for known reflection phase and magnitude in 50 Ω coaxial systems
HIGHLIGHTS
Type
- 2.4 mm male connector.
The Keysight 85140A coaxial short is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems. It has a 2.4 mm male connector.
For more information about coax termination, please visit Terminations (Loads).
Amplie as Capacidades
Want help or have questions?