Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
85056D Economy Mechanical Calibration Kit, DC to 50 GHz, 2.4 mm
Characterize the systematic errors of network analyzers in the 2.4-mm interface
A partir de
HIGHLIGHTS
- DC to 50 GHz frequency range
- Calibration standards to perform full two-port calibration
- Torque wrenches for properly connecting standards
- Adapters to change the gender of the test port
- Commercial calibration certificate
The Keysight 85056D economy mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers in the 2.4 mm interface. This kit also contains adapters to change the gender of the test port and a torque wrench for proper connection. Connector gauges may be ordered separately.
Interested in a 85056D?
Featured Resources for 85056D Economy Mechanical Calibration Kit, DC to 50 GHz, 2.4 mm
Want help or have questions?