83059A Coaxial Adapter, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz
Offers outstanding performance for most connector saver and interconnect needs
A partir de
Offers outstanding performance for most connector saver and interconnect needs
HIGHLIGHTS
Type
- Connector Type: 3.5 mm male, 3.5 mm male
Superior RF Performance
- Return Loss: 32 dB
Features
The Keysight 83059A instrument-grade 3.5-mm male coaxial adapter offers outstanding performance to 26.5 GHz. With SWR typically better than 1.05, this adapter is ideal for most connector saver and interconnect needs.
Learn more about Keysight coax adapter, 3.5mm to 3.5 mm.
Amplie as Capacidades
Want help or have questions?