O que você está procurando?
8164B Lightwave Measurement System
The Keysight 8164B mainframe is the basis platform for optical component test that can host one of the Keysight tunable laser sources and up to 4 compact modules. Update: remote programming can now use the LAN or GPIB interface.
A partir de
The Keysight 8164B mainframe is the basis platform for optical component test that can host one of the Keysight tunable laser sources and up to 4 compact modules. Update: remote programming can now use the LAN or GPIB interface.
Highlights
- 1 slot for hosting a tunable laser source
- 4 slots for hosting power modules, return loss modules, compact tunable lasers, or fixed laser sources
- built-in applications: (passive component test, stability, logging)
- extensive triggering functionality
- both LAN and GPIB interface for remote control
The Keysight 8164B Lightwave Measurement System is the ideal mainframe for test solutions of fast and accurate optical applications because it hosts one of Keysight's high-end tunable laser sources and up to four compact modules.
Amplie as Capacidades
Want help or have questions?