Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]

HIGHLIGHTS

  • Measurement instruments: 4192A, 4194A (impedance mode), 4263B, 4278A, 4279A, 4284A, 4285A, 4294A, E4980A
  • Frequency: DC to 40 MHz
  • DC bias: +/- 40 V peak max (AC+DC)
  • Operating temperature: 0 to 55 oC
  • Terminal connection: BNC, 4 terminal-pair
  • Dimensions (approx.): 128(W) x 60(H) x 71(D) mm
  • SMD Test Fixture Selection Table

The 16034E test fixture is designed for impedance evaluations of SMD components. The minimum SMD size that this fixture is adapted to evaluate is 1.6(L) x 0.8(W) mm.

Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
 

Amplie as Capacidades

Want help or have questions?