Features superior RF performance with >24 dB return loss and -40 dB repeatability

HIGHLIGHTS

Type

  • Connector Type: 2.4 mm male, 2.92 mm male

Superior RF Performance

  • Return Loss: > 24 dB
  • Repeatability: -40 dB

Features

  • Electrical Length: 11.3 mm (0.45 in)
  • Overall Length: 16.4 mm (0.64 in)
  • Diameter: 9.0 mm (0.35 in)

The Keysight 11904A is a metrology grade, 2.4 mm male to 2.92 mm male adapter with dc to 40 GHz operation. It is 16.4 mm in length and has a diameter of 9 mm.

Learn more about Keysight adapters, 2.4 mm, 2.92 mm
 

Amplie as Capacidades

Want help or have questions?