• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Saiba mais
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • 10889B PC Servo-Axis Board [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    10889B PC Servo-Axis Board
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
    General

    • Platform and size: PC-ISA-AT, 114 x 339 mm
    • Number of Axes per Board: 1
    • Resolution Extension: x64
    • External Sample Inputs: 1

    Operation with Plane Mirror Optics

    • Resolution: 2.5 nm
    • Maximum Velocity (also limited by laser head): 550 mm/sec

    Timing

    • Position Data Update Rate: 10 MHz
    • External Asynchronous Sample Uncertainty: ± 50 ns
    • Data Age Variation: < 1 ns @ constant Temp, < 10 ns for 0 to 55 deg C
    • Servo Sample Rate: 250 Hz to 20 kHz (max depends on difference equation used)

    Special Features

    • ± 10V Analog Output for closed loop servo control
    • PID and 2nd and 3rd order IIR Difference Equations included
    • 32-bit, 2´s Complement Hardware Position Output @ 10 MHz
    • 32-bit Programming API available for Windows 9x, NT, 2000, XP

    The Keysight 10889B PC servo-axis board is a programmable, digital servo with built-in motion control algorithms. The combined servo-axis board provides a complete closed-loop positioning solution for PC-based laser interferometer systems. It offers both high resolution and a high sample rate. Output is a ±10 V analog motor drive signal updated at 20 kHz. Position outputs are available over the PC backplane and via direct hardware output.

     

    • Motor Drive Outputs
    • +/-10 V analog (DAC and AGND):
    • * Resolution: 0.305 mV
    • * Output updated at sample rate
    • * Programmable limit (centered on 0 volts)
    • Programmable Control
    • Programmable Sample Rate: 250 Hz to 20 kHz (depending on equation used)
    • Programmable Difference Equation Coefficients:
    • 3 coefficients for PID
    • 5 coefficients for IIR
    • Programmable Feedforward Terms:
    • Feedforward Velocity
    • Feedforward Acceleration
    • Feedforward Delta Acceleration
    • Proifiling Modes:
    • Internal and External Position Profiling
    • Internal and External Velocity Profiling
    • Buffered Position Profiling (Linear Interpolation available)
    • Programmable Profile Limit Terms:
    • Position Profiling (velocity, acceleration, and delta acceleration)
    • Velocity Profiling (acceleration and delta acceleration)
    • Programmable Trace Function:
    • Buffer Size: 32 K longwords
    • Data Size:
    • Reference position, actual position: one long word
    • Difference equation output, drive signal output: half long word
    • (Position Error can be displayed from reference position minus actual position)
    • Included Software Tools
    • - Tune Program
    • - Demo Programs
    • - Library of C Functions
    • - User Downloadable Routines
    • (Contact your Keysight Sales Representative for C Function Libraries and Downloadable Routines.)
    • Resolution
    • Optics Resolution
    • Linear or Single Beam lambda/128 or 5 nm (0.2 micro inch)
    • Plane Mirror lambda/256 or 2.5 nm (0.1 micro inch)
    • High Resolution lambda/512 or 1.2 nm (0.05 micro inch)
    • Hardware Position Output
    • (Uses PC Internal Ribbon Cable Connector)
    • Binary Units: Fractions of a wavelength, 2's complement
    • Data Update Rate: 10 MHz for all laser heads
    • Data Age: Typical 1.2 us fixed
    • <1 ns ambiguity for constant ambient temperature
    • <10 ns ambiguity over a temperature range of 0-55 degrees C
    • Assumes sampling is synchronized to the 10 MHz clock
    • Least Significant Bit (one count) equals resolution/4
    • PC Backplane Position Output
    • Binary Units: Fractions of a wavelength, English or metric
    • Least Significant Bit (one count) equals resolution
    • Data Update Rate (typical): Varies according to board configuration and
    • PC performance
    • Units 386/25 PC 486SX/25 PC
    • Inches or metric 7 kHz 8 kHz
    • Raw, uncompensated counts 10 kHz 12 kHz
    • Note: Custom downloadable software may significantly improve these data rates. Contact your Keysight Sales Representative for details.
    • Power Requirements (typical)
    • 5 Vdc + 0.25V / -0.125 V at 3.0 A
    • +12V +/-0.5 Vdc at 0.15 A
    • -12V +/-0.5 Vdc at 0.05 A
    • Physical
    • Weight: 0.45 kg (1 lb)
    • Operating Temperature: 0-40 degrees C (32-104 degrees F)
    • PID filter included for simpler positioning problems; IIR filter handles more complex situations
    • Tuning software speeds startup
    • Trace capability simplifies optimization and servo-loop
    • characterization
    • Robust feature set provides versatility
    • High reliability backed by three-year warranty
    • Customized routines available from Keysight