O que você está procurando?
10787A Straightness and Squareness Carrying Case
The Keysight 10787A straightness and squareness carrying case included is used to protect optical equipment included in the 55283A Straightness Measurement Kit
A partir de
The Keysight 10787A straightness and squareness carrying case included is used to protect optical equipment included in the 55283A Straightness Measurement Kit
HIGHLIGHTS
Contents as shown in the image are not included.
The Keysight 10787A carrying case is included with the Keysight 55283A Straightness Measurement Kit and protects the optical equipment from shock, vibration, moisture, impact, and contamination. It also serves as a secure enclosure for storage, shipping, or for transport between operating locations.
The case is compression-molded from a glass fiber reinforced composite material that is lighter than aluminum and provides excellent strength and durability. Interior foam cushions offer shock and vibration damping that safeguards the equipment from all but the most abusive treatment.
Amplie as Capacidades
Want help or have questions?