What are you looking for?
Instrument code wizard creates code examples
The Keysight instrument example code wizard creates executable code for the Keysight 34970A, 34401A and 3499-series instruments. Simple select the desired language, instrument functions, channels and scan parameters the code wizard will do the rest. The code is placed in a module sheet and may be edited, saved, or copied for final use. The code generated is sample code that demonstrates the instrument SCPI commands. It does not contain error handling or techniques to insure robust operation. You may have to modify the code to suit your needs. Several I/O libraries are supported; Keysight SICL, VISA, VISA-COM, ISDK (Instrument software Development Kit) for VB 6.0, National Instruments NI-488.
Used with the 34970A Data Acquisition/Switch unit, the code wizard can create sample code for VEE, Visual Basic, C, Microsoft ® Excel , and HP Basic. Sample code can be created for the 3499-series switch used with the 34401A multimeter in Excel and Visual Basic. Code can also be created for a generic SCPI instrument "Hello World" in Visual Basic, C, and Excel.
KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.
Microsoft is a U.S. registered trademark of Microsoft Corporation.
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2003-07-15 | n/a | Download the .zip file, unzip it to a directory of your choice and double click on the setup.exe file to install the code Wizard application. |
| Data de lançamento | Versão |
|---|---|
| 2003-07-15 | n/a |
| Version Description |
|---|
| Download the .zip file, unzip it to a directory of your choice and double click on the setup.exe file to install the code Wizard application. |
Como Baixar
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
Como Instalar
- Information Not Available
Licenciamento
- Does Not Require a License
Documentação de suporte
Download
Installs on: Instrument
Pré-requisitos
- See Above
Instrumentos Compatíveis
- See Above