Column Control DTX

34980A Data Acquisition and Switching

Product Fact Sheets

Key Features

  • - DAC/Switch unit (8-slots, up to 560 2-wire channels)
  •  Internal 6 ½ digit DMM for precision measurements
  •  Easy-to-read display to monitor the setup and measured values
  •  Easy-to-use front panel for manual setup control
  •  Scan rates at up to 1000 channels/second
  •  Computer interfaces: GPIB, USB, LAN (LXI)
  •  Easy remote access with built-in web interface
  •  Twenty-one different plug-in modules for the 34980A
  •  SCPI programming language, drivers included
  •  BenchVue software included with instrument
  •  BenchVue Test Flow to create test sequences without programming

High quality switching with built-in 6 ½ Digit Digital Multimeter (DMM)

  •  Wide variety of switching: General purpose, multiplexer, matrix, RF, μW, and μW relay driver
  •  Internal DMM measures DC/AC voltage and current, resistance, temperature, frequency/totalize
  •  Digital to analog converters for analog output
  •  Digital input and output

Uncompromising performance

  •  High precision measurements
  •  High quality switching
  •  High productivity software

×

*Indicates required field

*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Declaração de privacidade de Keysight Para obter informações sobre como usamos esses dados.

Thank you.

A sales representative will contact you soon.

Column Control DTX