Highlights

The industry standard for signal integrity measurements just got better.

  • PAM-N modulation formats include PAM3, PAM4, PAM6 and PAM8 to accommodate new technologies using advanced modulation schemes for 1.6T.
  • Automatic Fixture Removal (AFR) batch file automation with de-skew for transitioning from prototype stage to production.
  • TDR Impedance Flattening in Accordance with IEEE 802.3 TC9 Specification.

The new Physical Layer Test System (PLTS) 2026 is the industry standard for signal integrity measurements and data post-processing tools for high-speed interconnects, such as cables, backplanes, PCBs, and connectors. Signal integrity laboratories worldwide have benefited from the power of PLTS in the R&D prototype test phase and high volume manufacturing (HVM) phases.

The PLTS 2026 in a powerful 64-bit application unleashes high port count s-parameter measurements. Today’s 1.6 Tbps internet infrastructure demands multi-port channel analysis to mitigate crosstalk issues that can cause bit errors. The new 64-bit PLTS application enables deeper memory for those large data files of 16-port and 32-port s-parameter measurements.

Add applications to the N19301B Base Analysis for a complete signal integrity measurement solution:

Free Trials

N19301B PLTS Base Analysis

  • The N19301B Physical Layer Test System (PLTS) software is a powerful signal integrity tool for today’s high-speed digital designers.

Interested in N19301B?

Featured Resources for N19301B PLTS Base Analysis

Want help or have questions?