Können wir Ihnen behilflich sein?
E4416A EPM-P Series Single Channel Power Meter
The E4416A single-channel power meter provides peak, peak-to-average ratio, average power, and time-gated measurements on TDMA and W-CDMA wireless formats and pulsed signals.
HIGHLIGHTS
- 20 Msample/s per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
- Time-gated and free run power measurements
- Free ´Analyzer Software´ software for complete pulse and statistical analysis, software is located ´In the Library´
- 8 pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth™, IS-95 CDMA, W-CDMA and cdma2000)
The E4416A single channel EPM-P series power meter, for peak, average, peak-to-average ratio and time-gated measurements, using the E9320 peak and average power sensors.
- 20 Msample/s per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
- Time-gated and free run power measurements
- Free 'Analyzer Software' software for complete pulse and statistical analysis, software is located 'In the Library'
- 8 pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth™, IS-95 CDMA, W-CDMA and cdma2000)
1xEV-DO wireless systems — simplify development, verification, and manufacturing with the EPM-P power meters and E9320 E-Series power sensors Measurement Tip
Need to connect this instrument to your PC? View our wide range of GPIB, USB and Instrument Control products
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Can’t find what you’re looking for? Try our special option.
Extend the Capabilities
Featured Resources
Want help or have questions?