B2200A fA Leakage Switch Mainframe
High-performance switching matrix reduces the cost of test through test characterization automation
HIGHLIGHTS
The Keysight B2200A fA leakage switch mainframe reduces the cost of test by enabling automatic characterization tests without compromising the measurement performance of the semiconductor parameter analyzer. It supports a four source measurement unit with a Kelvin configuration and a capacitance meter — leaving you room for future expansion.
- Bright display of the relay status for fast verification and debug of measurement setups.
- Front panel control supported via keypad or optional light pen.
- Automate switch settings via an intuitive GUI using Keysight EasyEXPERT software.
- Optimize control voltage inputs with integrated EasyEXPERT software with capacitance compensation.
Key Specifications
Maximum Output Ports
48
Isolation
100 TΩ
Triaxial / Coaxial Inputs
8 / 6
Minimum Current Measurement Resolution
1 fA
Type
Matrix
Maximum Output Ports
Isolation
Triaxial / Coaxial Inputs
Minimum Current Measurement Resolution
Type
48
100 TΩ
8 / 6
1 fA
Matrix
Mehr anzeigen
Bandwidth:
30 MHz
Best Used When ...:
Making parametric measurements on a semi-automatic wafer prober with a probecard
Isolation:
100 TΩ
Maximum Output Current:
1 A
Maximum Output Ports:
48
Maximum Output Voltage:
200 V
Minimum Current Measurement Resolution:
1 fA
Settling Time (Supplemental Information) :
Under 50 fA in 2 seconds
Triaxial / Coaxial Inputs:
8 / 6
Type:
Matrix
Interested in a B2200A?
Extend the Capabilities for Your fA Leakage Switch Mainframe
Featured Resources for B2200A fA Leakage Switch Mainframe
Want help or have questions?