The 8753E firmware upgrade, revision 07.64, is compatible with Windows 3.1, WindowsNT, Windows95 and Windows98® operating systems1.

This firmware upgrade is compatible with all 8753E vector network analyzers. This revision of firmware provides the 8753E with two auxiliary measurement channels in addition to the two primary measurement channels, thus all four S-parameter measurements may be displayed simultaneously. If that capability is not desired, please select Firmware Revision 07.14 using the hyperlink on the right panel of this page.

Downloading Instructions

To download the 8753E firmware upgrade, click on the hyperlink provided below. When the "Save As" dialog box appears, save the 8753e764.exe file to your computer's hard drive.

This file is a Windows self-extracting file. Select start, run and type in the path to the file, or press the browse button to navigate through the directory structure to the file. Select the OK button. This process will uncompress the file2, and 8753e.pdf file which is the firmware installation note provided as a supplement to the installation instructions below. Viewing or printing this installation note requires the free Adobe Acrobat Reader.

Adobe Acrobat Reader

Installation Instructions

Transfer the firmware file to an MS-DOS formatted 3.5-inch disk. Insert the disk into the network analyzer's floppy-disk drive. If the power is off, turn on the network analyzer to upload the new firmware into the instrument. If the instrument is on, then simply cycle the power to upload the firmware. Once the file has finished uploading, the instrument will display the new firmware revision number. After installation of the firmware upgrade, the 8753E vector network analyzer is ready for use.

1MS-DOS, Windows 3.1, WindowsNT and Windows95 are U.S. registered trademarks of Microsoft Corporation.

2Do not change the filename. The network analyzer will not recognize and load the file if the filename has been changed.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2004-02-20 07.64 8753e764.exe
Veröffentlichungsdatum Version
2004-02-20 07.64
Version Description
8753e764.exe

How to Download

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows XP
  • Windows 2000
  • Windows Me
  • Windows NT
  • Windows 95/98

Voraussetzungen

  • Information Not Available

Supported Instruments

  • 8753E
Keine Softwareversion verfügbar
SHOW MORE