Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
L4411A Firmware Revision History
Changes from Revision 2.35 to 2.39
Defects resolved in this release:
- Rearranged the ordering of the learn string (*LRN?) to restore the instrument state after queried by *LRN?
- Temperature setting changes will not default the MATH states or reading memory unless Temperature (and the Transducer type) are active
- Intermittent Freq/Period measurement timeouts resolved
- Added measurement capability for RTDs other than 100 ohms
- Transducer settings correctly restored following *RCL
- Eliminated unnecessary settling delays to increase Offset Compensation (OCOMP) speed
- Corrected calibration data and state storage issue involving instrument non-volatile memory
Changes from Revision 2.24 to 2.35
Defects resolved in this release:
- Minor changes made for production test. No change to the user.
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback