Column Control DTX

N8900 Series Prewired Rack Systems Up to 90 kW

Product Fact Sheets

Keysight N8900 Series

Prewired Rack Systems Up to 90kW

N8900 rack system benefits include:

  • Prewired rack to reduce system assembly and design time.
  • Ability to meet a variety of needs with 25 voltage and current combinations – from 80 V to 1500 V, from 60 A to 3060 A
  • Flexible I/O: LAN (LXI Core), USB and GPIB interfaces all standard
  • Worldwide operation – choose models with either 208 VAC or 400 VAC inputs

Take the Worry Out of Designing High-Power Systems

If you design or implement high- power systems that require up to 90 kW, you face a variety of design, debugging and safety challenges associated with high voltages. Now you can overcome these challenges for voltages up to 1500 V and currents up to 3060 A with the prewired Keysight N8900 Series rack system.

You can install up to six 15-kW N8900 Series autoranging DC power supplies in the prewired rack in parallel – then treat the entire rack as a single-output power supply that delivers up to 90 kW. Autoranging capability gives you full power output at a wide range of voltages.

Simply choose the N8900 Series rack and autoranging DC power supplies that meet your requirements:

The maximum current values are for one power supply; multiply these values by the number of supplies in your rack.

Learn more at: www.keysight.com/find/N8900Rack

×

*Indicates required field

*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight -Datenschutzaussage Informationen darüber, wie wir diese Daten verwenden.

Thank you.

A sales representative will contact you soon.

Column Control DTX