Product Fact Sheets
Keysight Technologies
It’s Time To Migrate to the X-Series Signal Analyzer and Signal Generator
Your challenge: To test new technologies to the latest measurement standards you need higher levels of performance, greater certainty with respect to support services and the latest instrument connectivity interfaces.
Your solution: Migrate to the X-series signal analyzers and signal generators.
Higher levels of performance
Boost every aspect of your test system performance
The N9000A CXA signal analyzer offer better sensitivity, lower phase noise, wider analysis bandwidth, and Max. 90 times faster sweep than the ESA series spectrum analyzer.
The N5171B EXG and N5181B MXG X-series analog signal generators offer wider frequency coverage, greater output power, and improved signal purity compared with ESG series signal generators.
Address advanced measurement needs
With more than 25 X-series measurement applications, the N9000A CXA signal analyzer has increased their measurement coverage substantially beyond the legacy products to meet increasingly advanced measurement needs. 75 Ω input impedance and tracking generator are also available in the 3/7.5 GHz N9000A CXA.
Newer connectivity interfaces
The X-series signal analyzers and signal generators come with the latest connectivity standards, including GPIB, USB 2.0, and LAN. Ethernet users in particular will appreciate the 1000 BaseT LAN interface.
Greater support service certainty
Maximize uptime
The N5171B EXG and N5181B MXG X-series analog signal generators have an exceptional three-year calibration cycle and include only five major sub-assemblies to enable you enjoy the benefits of high reliability and self-maintainability.
Expedite equipment upgrades
Achieve seamless migration and reduce transition risks. Extensive backward compatibility enables minimum rewriting code or integrating new drivers.
Don’t know what to migrate? Check out the migration table below.
Check out these premium trade-in promotions. Contact your authorized Keysight Technologies, Inc. distributor sales rep for more information!
×
*Indicates required field
Thank you.
A sales representative will contact you soon.