Brochures
Synchronization for receiver BER testing and transmitter waveform analysis
– Continuous, un-banded tuning from 50 Mb/s to 32 Gb/s
– Ultra low residual jitter: as low as 100 femtoseconds rms
– Simplified receiver test with jitter tolerance test mode and data demultiplexer
– Golden PLL operation with adjustable peaking and a tunable loop bandwidth from 30 kHz to 20 MHz for configurable industry standard compliance test
– Optical and electrical configurations
– PLL BW/jitter transfer and phase noise/jitter spectrum analysis
Clock recovery solutionsfor BER based receiver test and waveform analysis
Both bit-error-ratio-testers (BERTs) and DCA’s require a clock signal to synchronize the measurement system to the incoming data stream. When the necessary synchronous clock/trigger is not available, a common solution is to derive a clock from the data being measured. But the recovered clock approach can be more than just an alternative method for instrument synchronization. Many test standards (IEEE 802.3 Ethernet, Fibre Channel etc.) require the use of a “Golden PLL” (phase locked loop) jitter transfer characteristic or loop bandwidth to control what spectrum of jitter is observed and what is removed from the tests. If the loop bandwidth is too wide, too much high-frequency jitter is removed from the observed signal. If the loop bandwidth is too narrow, measurements can be obscured with lower frequency jitter. This jitter is usually less important since receivers easily tolerate this. Testing with an optimal loop bandwidth assures that good parts do not appear to be bad, and bad parts do not appear to be good. The Keysight Technologies, Inc. N4877A is a clock recovery instrument that can derive a clock from differential or single-ended NRZ signals at rates as low as 50 Mb/s, as high as 32 Gb/s, and any rate between, providing the ultimate in flexibility and value. Output signals include extracted clock (full rate and user defined divide ratios), auxiliary clock (from 4 to 8 GHz for use with the 86100 precision timebase) and a two-port de-multiplexed data stream used to extend the effective operating range of 12.5 Gb/s error-detectors to 28 Gb/s. With jitter as low as 250 femtoseconds rms, the residual jitter of the output clock allows high margin in jitter tolerance/receiver tests.
The auxiliary clock provided by the N4877A is ideal for use with the 86100 sampling oscilloscope when configured with the 86107A precision timebase. With under 100 fs of residual jitter, this timing reference assures accurate measurements of high-speed, lowjitter waveforms. These products have tunable loop bandwidths to as wide as 20 MHz This critical feature allows the clock recovery system to be configured as a Golden PLL with the optimal loop bandwidth for whatever data rate is being tested. Test systems can now be designed according to the exact specifications of industry standards. There are two versions of the N4877A. Option -216 operates from 50 Mb/s to 16.5 Gb/s while option 232 operates from 50 Mb/s to 32 Gb/s.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.