Keysight N9310A
RF Signal Generator / 9 KHz to 3 GHz

Keysight Used
Keysight N9310A JPY 580,968
スタート価格
JPY 580,968 50% OFF
N9310A CN0116C683 4/19/2021
Get peace of mind only Keysight can offer. With KeysightCare による保証 and manufacturer calibration.
|
Fresh Calibration* リードタイムが延長します(4週間以内) | JPY 180,537 |
|
KeysightCare Assured - 1 year Keysight 延長保証を含む | JPY 93,612 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Minimize Cost of Test while Maintaining Quality
The N9310A RF signal generator covers a frequency range from 9 kHz to 3 GHz. With its low price, reliable performance, and straight-forward functionality, it is well-suited for start-up research and development (R&D), service maintenance, manufacturing, and education.
- Get reliable RF signal generation at an affordable price
- Easily perform general purpose testing with a full sweep function
- Expand your test with extensive analog and optional IQ modulation
- Quickly navigate front panel and remote operation with an intuitive GUI in 11 languages and standard USB connectivity
- Confidently verify the design of today’s consumer electronic products
アクセサリは、写真にあるアイテムのみが付属されます。
その他のアクセサリで掲載されていない、および特典に含まれていない場合には、「認定中古品」または「プレミアム再生品」の購入時に、追加で購入することができます。ご希望のアクセサリまたはサポートをコメント欄にご記入ください。
別売りまたは購入後のご注文については、お近くの「Keysightオフィス」または「Keysightパートナー」または「オンラインストア」(お住まいの国/地域にある場合)までお問い合わせください。