C-V2X Signaling Protocol & Application Testing

The C-V2X Toolset addresses protocol test and functional test of both key interfaces: Uu and PC5. The foundation is the proven Keysight UXM 5G wireless test set. We couple this with a C-V2X test application, a suite of RF measurements (Keysight X-Apps), an Intelligent Transportation System (ITS) stack, and application-layer testing.

Automotive Digital Systems

Keysight offers hardware and software-based AE69xxx Automotive Ethernet solution testing waveform, distortion, jitter and droop for BroadR-Reach V3.2, 100BASE-T1 (IEEE 802.3bw) and 1000BASE-T1 (IEEE 802.3bp) designs across transmit, harness, connector, and receiver. The test software leads you through test setup, automates test execution and displays the results in a flexible report format. The Ixia network protocol testing solutions further allow you to test the full OSI Layer 1–7 stack.

NETWORK LAYERS 2 – 7 TEST
Automotive Ethernet Testing

Automotive Cybersecurity Penetration Test

The modern Connected Car is a supercomputer on wheels, but its connectivity makes it vulnerable to potential cyberattacks. Keysight provides a complete Automotive Cybersecurity solution from the hardware level through all layers of the OSI stack. Besides protection with up-to-date threat databases, our automotive cybersecurity solutions can be integrated with client custom databases.

eCall / ERA-GLONASS Conformance Test System

Our eCall system gives developers of in-vehicle modules the ability to ensure their design meets the required EN Standards, giving confidence that the end product will pass the regulatory tests. The E6950A Conformance Test Solution can also be used to test modules according to the relevant GOST standards for Russia’s ERA-GLONASS emergency call system.

Have questions or need help?