Flyers
Keysight X8711A IoT Device Functional Test Solution
For Real-world Ready IoT Devices
Limitations of Current IoT Test Solutions
If you manufacture IoT devices, testing is essential to avoid product failures or recalls that could damage your brand. The golden radio solution is very cost effective, but the test coverage is very limited and you may miss critical defects. You will not know the true performance of the wireless connectivity of your device-under-test (DUT). On the other hand, you can use a comprehensive tester to perform parametric test, but this means that you are paying for capabilities which you don't need.
Now you can confidently and affordably catch defects
The Keysight X8711A IoT device functional test solution is an over-the-air signaling tester that enables you to test your IoT device’s transmitter and receiver easily and effectively. It is as simple as placing your device into a shield box and running the X8711A’s test plans to get the transmitter and receiver test results in seconds! This solution supports Bluetooth® Low Energy 4.2, WLAN b/g/n, Bluetooth 5*, Zigbee Pro* and Zigbee 3.0* radio formats.
What are you looking for?