Product Fact Sheets
Keysight InfiniiVision 3000T X-Series versus Danaher-Tektronix MDO3000 Series Oscilloscopes
Keysight’s 3000T X-Series oscilloscopes simplify the debug process. TOUCH allows you to easily interface with the oscilloscope. An uncompromised update rate over 1M wfms/s increases your ability to DISCOVER infrequent events while the standard hardware based InfiniiScan Zone triggering allows you to isolate the events you DISCOVER. Powerful analysis capabilities make it easier to SOLVE the problem and drive it to root cause. All in a small form factor with excellent cost of ownership.
InfiniiVision 3000T X-Series
Touch
Discover
Solve
Touch - simplifies the oscilloscope interface
Design for Touch. Capacitive touch screen allows smooth operation of drag, swipe, and more.
Touch keypad increase your annotation productivity.
Tedious rotary knob operation required on MDO3000.
Discover – identify with fast waveform update, isolate with zone
Keysight’s 3000T X-Series maintains its industry-leading update rate whether you are using analog channels, digital channels and/or protocol decode. The MDO3000’s update rate fluctuates wildly based on what features you are using. From 280 K wfms/s with the FastAcq mode down to 130 wfms/s with digital channels turned on.
Infrequent glitches and signal jitter captured after 1 second on the 3000T X-Series with stan-dard 1M wfms/s update rate.
MDO3000 after 30 seconds with infinite persistence on. It shows limited signal jitter and never sees the glitches due to its compromised update rate.
If you can see it, you can trigger on it. With theexclusive “zone” touch trigger, all you need is draw the box around anomalies of interest. No more studying the tedious advanced triggers.
Zone touch trigger is simply not available with MDO3000.
Solve - with power analysis capabilities
Trigger with digital channels (I2C in the example), view time domain analog signals,correlate time/frequency domain with the gated FFT function.
Tek MDO3000 can only show the time domain OR frequency domain at a time. No cross domain analysis possible.
Provides class leading 12 low speed serial protocol trigger and decode including new SENT and CAN-FD bus support.
What are you looking for?