Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
16862A 68-Channel Portable Logic Analyzer
The 16862A portable logic analyzer provides the industry’s fastest, deep memory timing capture for digital debug.
Starting from
HIGHLIGHTS
Logic analyzer configuration
- 68 channels, 350 MHz state, 12.5 GHz timing zoom, 2.5 GHz timing, 2 Mb depth standard
- 15-inch (38.1 cm) color, touch-screen display for viewing and quickly navigating large numbers of signals and buses
- built-in removable SSD drive, USB 3.0 ports, and LAN for fast data transfer and storage of large amounts of data
- 1.4 GHz trigger sequencer to ensure high-speed events are captured
Timing analysis (asynchronous sampling)
- up to 2.5 GHz/5.0 GHz/10 GHz (full-/half-/quarter-channel) timing for capturing signal activity at high resolution
- up to 128 Mb/256 Mb/512 Mb (full-/half-/quarter-channel) deep memory for identifying the root cause of a problem and symptom widely separated in time
- 12.5 GHz (80 ps) timing zoom with 256K memory depth for analysis of the trigger event with high resolution
State analysis (synchronous sampling)
- state data rates up to 1.4 Gb/s, state clock rates up to 700 MHz for high-speed data capture
- automated threshold/sample position setup for accurate measurements on high-speed buses
- simultaneous eye diagrams on all channels for quick identification of problem signals
Configuration considerations (probes and additional software ordered separately)
- select from a wide variety of single-ended and differential general-purpose and application-specific probes
- add application software for insight to debug, analyze, and optimize your system’s operation
- includes keyboard, mouse, accessories bag, power cord, and 3-year warranty
Key Specifications
Includes Pattern Generation (Stimulus)
No
Max State Speed, Max Data Rate
700 MHz, 1400 Mb/s
Max Timing Speed
5 GHz Conventional / 12.5 GHz Timing Zoom
Number of Channels
68 channels
Max Memory Depth
128 Mpts
Signal Type
Single Ended
Differential
Includes Pattern Generation (Stimulus)
Max State Speed, Max Data Rate
Max Timing Speed
Number of Channels
Max Memory Depth
Signal Type
No
700 MHz, 1400 Mb/s
5 GHz Conventional / 12.5 GHz Timing Zoom
68 channels
128 Mpts
Single Ended
Differential
View More
Includes Pattern Generation (Stimulus):
No
Max Memory Depth:
128 Mpts
Max State Speed, Max Data Rate:
700 MHz, 1400 Mb/s
Max Timing Speed:
5 GHz Conventional / 12.5 GHz Timing Zoom
Number of Channels:
68 channels
Signal Type:
Single Ended
Differential
Interested in a 16862A?
Extend The Capabilities for Your 68-Channel Portable Logic Analyzer
Featured Resources for 16862A 68-Channel Portable Logic Analyzer
Want help or have questions?