Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
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
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- Instrument Measurement Software
- Oscilloscope Software
- N6468A SFP+ Ethernet Compliance Software for Infiniium Oscilloscopes [Discontinued]
N6468A SFP+ Ethernet Compliance Software for Infiniium Oscilloscopes
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
Standards supported:
- Automated testing of SFP+ (enhanced small form-factor pluggable) and QSFP+ (quad-enhanced small form-factor pluggable) Ethernet network devices
- Automated compliance test coverage for tests in the Ethernet SFF-8431 specification
- Wide range of SFF-8431 and 10GSFP+Cu (Copper) Ethernet electrical tests
- Optional QSFP+ Ethernet compliance is supported using the Keysight switch matrix hardware
Automation:
- Automated setup ensures result repeatability and lets test engineers run the application without being an expert on Ethernet testing procedures
- Test setup wizard guides user through test selection, configuration, connection, execution and results reporting
- Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed
- Test results reports test configuration, measurements made, pass/fail status, margin analysis and waveforms
Requirements
- SFP+ compliance application test solution requires DSO90000A or 90000 X-Series oscilloscope (recommended 25 GHz minimum bandwidth; Infiniium 4.60 or higher software revision for 90000A Series oscilloscopes; and N6468A SFP+ license
- QSFP+ compliance application test solution requires DSO90000A or 90000 X-Series oscilloscope (recommended 25 GHz minimum bandwidth; Infiniium 4.60 or higher software revision for 90000A Series oscilloscopes; N6468A SFP+ license; and QSFP+ switch matrix license
The N6468A SFP+ Ethernet compliance software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your SFP+ (enhanced small form-factor pluggable) and QSFP+ (quad-enhanced small form-factor pluggable) Ethernet designs. The Ethernet compliance software lets you automatically execute Ethernet physical-layer (PHY) electrical tests and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.
The SFP+ compliance software performs a wide range of electrical tests to meet the SFP+ and QSFP+ electrical specifications as documented in the SFF-8431 standard. The software requires the Wilder Technologies SFP+ test fixture that connects from the device under test to the oscilloscope. For the optional QSFP+ Ethernet compliance software, you will need the Keysight U3020A S26 or BitIfEye BIT2100 switch matrix hardware along with the Wilder Technologies QSFP+ test fixture to support multi-channel digital signals.
The N6468A SFP+ compliance software runs on all Infiniium 90000 Series oscilloscopes.
NOTE: This product has a June 1, 2020 end of life and is replaced by D9010SFPC
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility