Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Instrument Workflow Software
- PathWave Signal Generation
- N7617EMBC PathWave Signal Generation for WLAN 802.11, Waveform Playback
N7617EMBC PathWave Signal Generation for WLAN 802.11, Waveform Playback
Create standard-based signals for WLAN IEEE 802.11
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Create signals that conform to WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax and 802.11be standards with signal generators.
HIGHLIGHTS
- Create signals for 802.11 a/b/g/j/p/n, 802.11af, and 802.11ah
- Create signals for 802.11ac, and 802.11ax (up to 4096 QAM and 16 transmit chains)
- Create signals for 802.11be (up to 320 MHz) based on the IEEE 802.11be (draft version)
- Create partially-coded signals for component test and fully-coded signals for receiver test
- New license N76EMQAMC plus N7617EMBC together to enable the WLAN waveform playback with 4096QAM modulation for 802.11ac/ax/be (for 2024 Update 1.0 Patch Release v4.8.9.0 or later)
- KeysightCare software support subscription included
Software Details
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility