Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2021-11-01 2.03 Fixed a defect that was causing errors when setting the real time clock with the SYSTEM:TIME command
Veröffentlichungsdatum Version
2021-11-01 2.03
Version Description
Fixed a defect that was causing errors when setting the real time clock with the SYSTEM:TIME command

How to Download

  1. Download the zip file and follow the install instructions for firmware installation.

How to Install

  1. The firmware update requires the use of the Keysight Firmware Update Utility. Make sure to install it before you start.
  2. Connect your PC to the instrument via any interface and launch the Firmware Update Utility.
  3. Browse for the firmware file “Kt_DAQ97XA_rev_A_02_03.upd” from the zip file that you have downloaded.
  4. Select the supported models based on your instrument.
  5. Under ‘Update Method’, insert the correct address to your instrument, and click Update.
  6. Click Yes to confirm the firmware update.
  7. When updating firmware, do not turn off the instrument or remove the connection.
  8. When the update is complete, the instrument will reboot itself automatically.

Lizenzierung

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Voraussetzungen

  • Information Not Available

Supported Instruments

  • DAQ970A, DAQ973A

How to Download

  1. Download the zip file and follow the install instructions for firmware installation.

How to Install

  1. The firmware update requires the use of the Keysight Firmware Update Utility. Make sure to install it before you start.
  2. Connect your PC to the instrument via any interface and launch the Firmware Update Utility.
  3. Browse for the firmware file “Kt_DAQ97XA_rev_A_02_02.upd” from the zip file that you have downloaded.
  4. Select the supported models based on your instrument.
  5. Under ‘Update Method’, insert the correct address to your instrument, and click Update.
  6. Click Yes to confirm the firmware update.
  7. When updating firmware, do not turn off the instrument or remove the connection.
  8. When the update is complete, the instrument will reboot itself automatically.
     

Lizenzierung

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Voraussetzungen

  • Information Not Available

Supported Instruments

  • DAQ970A, DAQ973A
SHOW MORE